JST Introduces New GH Series Connector
for Critical High Density Applications

The new, GH Series Wire-to-Board connector was designed for Plasma Display Panels, LCD Monitors, notebook PC’s, PDA’s, cellular phones, and other small electronic equipment. These 1.25 mm (.049”) pitch, top and side entry, SMT connectors are polarized and have a positive locking feature when mating to headers including an audible click/tactile feedback when mated. The uniquely constructed contact is easily inserted into the housing with low insertion force. The fork-shaped header contacts are supported by grooves on the housing walls designed to prevent deformation.

The GH disconnectable, crimp style connector series is available in 2 through 15 circuits rated 1.0 A (AC/DC) (AWG #26) at 50V AC/DC. Wire sizes AWG #30 to #26 are accommodated. Insulation O.D. is 0.8 to 1.0 mm. Temperature range is -25o C to +85o C. (including temperature rise in applying electrical current). Header plating is lead free and complies with European RoHS directive. Headers are provided on embossed tape for automatic insertion equipment.

  1. Receptacle Housing GHR - (2-15) V-S and Contact SSHL-002T-PO.2
  2. Top Entry, Surface Mount Header BM (2-15) B-GHS-TBT (LF) (SN)
  3. Side Entry, Surface Mount Header SM (2-15) B-GHS-TB (LF) (SN)