JST INTRODUCES NEW ACH SERIES CONNECTOR
FOR WIRE-TO-BOARD HIGH DENSITY APPLICATIONS

ACH Connector Training Module

The new ACH Series Wire-to-Board connector was originally designed for a DC power supply application and has a 2.0 Amp current rating for both the 2 and 3 circuits using wire sizes 28 AWG. These low-profile connectors have a height of only 1.4 mm (.055”) and a width of 4.3mm (.169”). Uniquely constructed, these 1.2 mm (.047”) pitch, wire-to-board connectors feature a socket half that is mated with the header from the vertical direction, while the wires come out from the horizontal direction of the socket connector. The ultra-compact, low profile design provides the flexibility for applications that need high performance connectors in tight spaces.

The ACH disconnectable, crimp style connector series is currently available in 2 and 3 circuits rated 2.0 A (AC/DC) (AWG #28) at 50 V AC/DC. Wire sizes AWG #30 to #28 are accommodated. Temperature range is –25°C to +85°C (including temperature rise in applying electrical current.) Header plating is lead free and complies with European RoHS directive. Headers are provided on embossed tape for automatic insertion equipment.

  1. Receptacle Housing ACHR-( )V-( ) and Contact SACH-003G-PO.2
  2. Side Entry SMT Header BM ( )B-ACH( ) S-GAN (LF)(SN)