USB TYPE-C REVERSABLE MATING CONNECTORS PROVIDE
ONE-SOLUTION FOR DATA, POWER, & AUDIO/VIDEO
CONNECTIONS THAT ALLOW FASTER SPEEDS &
INCREASED POWER.

The new USB Type-C connector features the next generation USB standard for data, power, and audio/video connections which allow for faster speeds, more powerful connectivity, and a simpler directional connection for a wide range of products including PCs, printers, mobile devices, and a multitude of consumer & industrial applications. The connector enables lightning fast speed transmission of 10 Gbps maximum and provides power supply of 5A AC/DC maximum. The USB Type-C receptacle provides a space saving and low profile interface connection with a height of only 3.48 mm ( .137”) and a depth of only 8.8 mm ( .346”). The reversible mating interface enables secure, reliable mating without regard to the up or down direction of the plug.

This low-profiled SMT connector is RoHS compliant and features non-Halogen resin. When applying power, the signal lines are rated 5A AC/DC and the power contacts are rated at 20V AC/DC and are available in 24 circuits (2 rows or 12), the signal contacts are rated at 1.25A Pin (DC) Vbus & GND & CC1 & CC2 circuits and 0.25A Pin (DC) for the other circuits. The USB Type-C connector has an operating temperature of -25 degree C to +85 degree C including temperature rise when applying an electrical current. Contact leads are DIP type for front side and SMT type for rear side which allows for superior performance over time due to the accumulated impact of the insertion process.

The rugged construction includes an outer cover shell with laser welded joint around the shell that provides strength against wrenching and protection against scooping insertion and withdrawal. SMT headers are provided on embossed tape for automatic insertion equipment.


 

USB Type C Connector Training Module