NEW JST SFH SERIES WIRE-TO-BOARD CONNECTOR FEATURES LOW PROFILE, COMPACT SIZE IDEAL FOR LOW CURRENT, LOW VOLTAGE APPLICATIONS.

SFH Connector Training Module

The new SFH Series Wire-to-Board Crimp Style Connector, recently introduced by JST Corporation, Waukegan, Illinois, is a compact, low profile connector with both polarization and a secure friction locking device to ensure reliable contact in low current, low voltage conditions. These super compact SMT connectors have a 1.8mm (0.071”) pitch and side entry mated heights of only 3.0mm (0.118”). These versatile connectors balance limited space design needs with a highly reliable secure connection.

The SFH Series is currently available in a 2 circuit size. Contacts are tin-plated over a phosphor bronze base material and accommodate a wire range of 22 AWG to 30 AWG. Current is rated at 4A AC/DC (using 22 or 24 AWG) at 350V AC/DC. Temperature range is –25°C to +85°C (including temperature rise in applying electrical current). Socket housing is 94V-O rated thermoplastic resin material and is notched on one side for ease in locating the pin 1 position. Available in side-entry only (right-angle) mounting configuration, the RoHS complaint, fully shrouded headers feature insertion guides for easy and secure mating. SMT headers are provided on embossed tape for automatic insertion equipment. Hand press, pneumatic press and high volume automatic machines are available for ID termination.