NEW LEB SERIES BOARD-TO-BOARD AND WIRE-TO-BOARD CONNECTORS ARE IDEAL FOR LOW PROFILE LED LIGHT BAR APPLICATIONS.

The new LEB Series wire-to-board, board-to-board, crimp style disconnectable connectors offer subminiature size and reliable contact construction for low current, low voltage conditions such as LED light bars. A super compact, low profile connector, the LEB has a 4.0 mm (.157”) pitch. With a mated side entry height of only 2.65 mm (.104”), it’s designed to not interfere with the luminescence angle of the pcb mounted LEDs. The side entry SMT connectors are polarized and incorporate a friction locking feature preventing accidental disconnection.

Molded in a RoHS compliant 94V0 9T Nylon (SMT headers) resin, the LEB Series is available in 1 and 2 circuits. Rated at 3.0 A AC/DC (using 22 AWG) at 300VAC. Wire sizes AWG #22 to #26 are accommodated. Temperature range is – 55°C to +105°C (including temperature rise in applying electrical current). The crimp contact housings are molded of a UL94V-0 rated, glass filled PBT resin. Contacts are made of tin-plated, copper alloy base material. Copper alloy, tin-plated reinforcement tabs offer strength and stability to the mounted headers.

Contacts are offered on standard size reels for semi-automatic or fully automatic application tooling while mini-reels are offered for mini-reel hand tools. SMT headers are provided on embossed tape for automatic insertion equipment.

 

LEB Connector Training Module