The new JWPS Series wire-to-board, wire-to-wire connectors offer engineers design flexibility with its small form factor solution for a waterproof IP67 rated product that is ideal for extreme moisture or submersion applications. Major uses include automotive, appliance, photovoltaic, underwater cameras, and other related consumer and commercial devices. Their unique construction includes a seal ring that protects from moisture, dirt, scratches, and cracks by completely sealing at the mating side that is contained in the header or tab housing depending on which series is being used. In addition, a solid rubber seal is used for wire side sealing that makes the size compact. All seals are pre-assembled eliminating the need for additional handling on the manufacturing floor. The unique contact locking feature is internal to the housing thereby eliminating contact back out and damage through handling external locking lances. The contact system has a double spring construction that ensures superior contact force. To facilitate proper mating, connectors offer keying and color coding. In addition to the keying and color coding, the receptacle housing features a positive, squeeze to release locking system to prevent accidental unmating.

From 2 to 4 circuits on a 2.0 mm (.079”) pitch (contact to contact) and 4.0 mm (.158”) pitch row to row spacing for double row versions are offered. The overall size when mated is just 30.2 mm (1.189”) for the wire-to-wire and just 21.0 mm (.827”) for the wire-to-board version. These waterproof connectors deliver a cost-effective solution by utilizing a copper alloy tin plated tab contact and a copper alloy tin plated receptacle contact. Contacts are rated at 6 Amps (AC/DC), 300 V AC/DC. Temperature range is -55 C to +85 C including temperature rise in applying electrical current. Applicable wires are AWG #18-22. Shrouded headers on the wire-to-board connector utilize a copper alloy tin plated contact and are only available in side entry.


JWPS Connector Training Module