NEW JFPS SERIES, WIRE-TO-BOARD CONNECTORS
ARE IDEAL FOR HIGH VIBRATION AND HIGH CURRENT
APPLICATIONS.

The new JFPS Series wire-to-board, 8.8 mm (.346”) pitch, crimp style connectors, offer high reliability and provide stable contact performance under high vibration, distortion, and high current conditions. The headers and housings incorporate polarization, keying, and secure locking features. The unique contact locking feature is internal to the housing thereby eliminating contact back out and damage through handling external locking lances. The positive locking system is designed to fit inside the envelope of the header making it possible to stack the headers close together and still be able to release the positive lock. To facilitate proper mating, connectors offer keying and color coding.

The JFPS Series is available in 2 and 3 circuit sizes rated 35A (using 10 AWG) at 600V (AC/DC). The contacts are tin-plated over a copper alloy base material and accommodate a wire range of 12 AWG to 10 AWG. Temperature range is -40 C degrees to +105 C degrees including temperature rise in applying electrical current. PCB mounted headers are available in top entry configuration. Housings are molded in a RoHS compliant 94V-0 material.

Contacts are offered on standard size reels for semi-automatic or fully automatic application tooling.


 

JFPS Connector Training Module