JST INTRODUCES NEW AUH SERIES CRIMP STYLE, WIRE-TO-BOARD, SUB-MINIATURE SIZE CONNECTOR FOR DESIGN FLEXIBILITY IN LED APPLICATIONS.

The new AUH Series wire-to-board, crimp style, disconnectable connectors recently introduced by JST Corporation offer subminiature size, design flexibility, and reliable contact construction for high density applications. These 1.85 mm (.073”) pitch, side (right angle) entry, SMT connectors are polarized and have a secure friction locking feature when mated. Ideally suited for LED light applications, the AUH Series is designed for maximum pcb flexibility with a mated height of only 1.85 mm (.073”). Their unique design features a socket half that is mated with the header from the vertical direction while wires come out of socket in the horizontal direction. This unique construction allows for the placement of the header anywhere on the PCB, which enables components to be placed all around header without causing mating concerns.

The AUH crimp style connector series is available in 3 (2 power/1 signal) and 5 (4 poser/1 signal) circuits with a 5.0 A (AC/DC) rating using a 22 AWG wire at 30 V AC/DC. Wire sizes AWG # 30 to 22 are accommodated. Temperature range is
-250
°C to +850°C including temperature rise in applying electrical current. Headers are molded of RoHS compliant 94V-0 PBT material and feature insertion guides for easy and secure mating.

The AUH Series contacts designed to accommodate a wire range of 30 AWG to 22 AWG and are gold plated over nickel underplated copper alloy base material. Contacts are offered on standard size reels for semi-automatic or fully automatic application tooling. SMT headers are provided on embossed tape for automatic insertion equipment.

 

AUH Connector Training Module