NEW ADH SERIES CRIMP STYLE, WIRE-TO-BOARD,
SUB-MINIATURE SIZE CONNECTOR FOR HIGH DENSITY LED APPLICATIONS.

The new ADH Series wire-to-board, crimp style, disconnectable connectors offer subminiature size, design flexibility, and reliable contact construction for high density applications. These 1.3 mm (.051”) pitch, side (right angle) entry, SMT connectors are polarized and have a secure friction locking feature when mated. An excellent connector for high density LED light applications, the ADH Series is designed for maximum pcb flexibility with a mated height of only 1.9 mm (.075”). Their unique design features a socket half that is mated with the header from the vertical direction while wires come out of socket in the horizontal direction. This unique construction allows for the placement of the header anywhere on the PCB, which enables components to be placed all around header without causing mating concerns.

The ADH crimp style connector series is available in 3 circuits with a 3.0 A (AC/DC) rating using a 26 AWG wire at 50 V AC/DC. Wire sizes AWG # 28 to 26 are accommodated. Temperature range is -25°C to +85°C including temperature rise in applying electrical current. Headers are molded of RoHS compliant 94V-0 PBT material and feature insertion guides for easy and secure mating.

The ADH Series contacts designed to accommodate a wire range of 28 AWG to 26 AWG and are gold plated over nickel undercoated copper alloy base material. Contacts are offered on standard size reels for semi-automatic or fully automatic application tooling. SMT headers are provided on embossed tape for automatic insertion equipment.


 

ADH Connector Training Module