TWO CRIMP STYLE, SUBMINIATURE, WIRE-TO-BOARD CONNECTORS, THE ACHL AND ACHF SERIES, FOR HIGH DENSITY LED APPLICATIONS.

The new ACHL and ACHF Series wire-to-board, crimp style, disconnectable connectors offer subminiature size, design flexibility, and reliable contact construction for high density applications. These 1.2 mm (.047”) pitch, SMT connectors are polarized and have a secure friction locking feature when mated. Both Series are uniquely constructed and feature a socket half that is mated with the header from a vertical direction, while the wires come out of the socket connector in a horizontal direction, thus allowing the placement of the header anywhere on the pcb. An excellent connector for high density LED light applications, the ACHL Series is designed for maximum pcb flexibility with a mated height of only 1.2 mm (.047”) and the ACHF Series has a mated height of 1.43 mm (.056”).

The ACHF Series is available in 3, 4, and 6 circuits with a 2.5 A (AC/DC) rating using a 28 AWG wire at 50 V AC/DC. The ACHL Series is available in 2 circuits with a 2.0 A (AC/DC) rating using a 28 AWG wire at 50 V AC/DC. Wire sizes AWG # 28 to 30 are accommodated.

Temperature range is -25 C to +85 C including temperature rise in applying electrical current. Headers are molded of RoHS compliant 94V-0 heat resistant resin material and contacts are gold-plated (nickel stripe), copper alloy, nickel-undercoated and reinforcements for additional strength are tin plated nickel-undercoated copper alloy.

The ACHL and ACHF Series contacts are designed to accommodate a wire range of 28 AWG to 30 AWG and are gold plated over nickel under plated copper alloy base material. Contacts are offered on standard size reels for semi-automatic or fully automatic application tooling. SMT headers are provided on embossed tape for automatic insertion equipment.


 

ACHF Connector Training Module

ACHL Connector Training Module